Laser Optics

Corning offers durable crystal components ideal for high-powered laser optics and imaging applications

Introducing Corning® Optical Grade Calcium Fluoride (OptG CaF2)

We have expanded our optical material portfolio, Corning® Optical Grade Calcium Fluoride (OptG CaF2), an addition to the fluoride crystal product family for Corning, is an ultra-clear, durable crystalline material engineered to withstand and direct the short-wavelength laser light in photolithography. Corning processes the product into pre-finished blanks for lenses to enable this precise imaging.

CONTACT US >

Whether for lithography, vision correction, or industrial applications, excimer laser performance is dependent on fluoride crystal quality and durability.

Corning uses specialized fluoride crystal growth processes developed over more than 50 years to maximize radiation durability of fluoride crystal materials. For harsh laser exposure levels, or where maximizing optic lifetime and equipment uptime are critical, Corning® Laser Durable Grade Calcium Fluoride (LDG CaF2) is the material of choice.

Our rigorous manufacturing process enables us to produce high-quality components that meet or exceed specification. Every component is tested using state-of-the-art interferometers and optical profilers. Our coatings are designed to ensure optimum performance and durability. Cutting-edge technology for finishing and coating is available for maximizing optic lifetime for highly transmissive, highly reflective, or partially reflective optics.

CONTACT US >

Our Products

Corning® Optical Grade Calcium Fluoride

Corning® Optical Grade Calcium Fluoride Optimized for Imaging Applications

Corning® Optical Grade Calcium Fluoride (OptG CaF2) is an ultra-clear, durable crystalline material engineered to withstand and direct the short-wavelength laser light in photolithography. Corning processes the product into pre-finished blanks for lenses to enable this precise imaging.

 

Learn More

Corning® Laser Durable Grade Calcium Fluoride

Corning® Laser Durable Grade Calcium Fluoride Optimized for Microlithography and Laser Optics Applications

Corning Advanced Optics is a trusted, premier supplier of calcium fluoride crystal components. For harsh laser exposure levels, or where maximizing optic lifetime and equipment uptime are critical, Corning® Laser Durable Grade Calcium Fluoride (LDG CaF2) is optimized to be the material of choice.

Learn More