Corning® Gorilla® Glass | Interior Architecture Glass Solutions | Corning
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
Corning® Gorilla® Glass

gorilla glass tough

Durable & scratch-resistant

Durable & scratch-resistant

Gorilla Glass is chemically strengthened through an ion-exchange process that creates a deep compression layer on the surface of the glass substrate. This layer acts as “armor” to reduce the introduction of flaws. Watch our "Why Glass Breaks" video to learn more.

Gorilla Glass is chemically strengthened through an ion-exchange process that creates a deep compression layer on the surface of the glass substrate. This layer acts as “armor” to reduce the introduction of flaws. Watch our "Why Glass Breaks" video to learn more.

gorilla glass bend

Thin & lightweight

Thin & lightweight

Reduced weight and thickness compared to typical glass architecture panels. At just 25% of the thickness and weight of normal glass panels typically used in architecture, Gorilla Glass panels are ultra-lightweight for easy shipping and installation. Learn more about how Gorilla Glass is made.

Reduced weight and thickness compared to typical glass architecture panels. At just 25% of the thickness and weight of normal glass panels used in architecture, Gorilla Glass panels are ultra-light for easy shipping and installation. Learn more about how Gorilla Glass is made.

gorilla glass white

Superior optical clarity

Superior optical clarity

Pristine whites and vibrant colors that allow a designer’s vision to be achieved without compromise. Gorilla Glass is optically pure, thermally stable, fusion formed glasses with pristine surface quality.

Pristine whites and vibrant colors that allow a designer’s vision to be achieved without compromise. Gorilla Glass is optically pure, thermally stable, fusion formed glasses with pristine surface quality.

Gorilla Glass enables light weighting and durability for typical areas of impact in elevators, lobbies, media walls and furniture, as well as maintainability, scratch resistance, and a variety of decoration options.

Video Gallery