Applications | Found in several connective tissues including the dermis of young organisms, human skin, and cornea. It can be used as a thin coating on tissue culture surfaces to promote cell attachment and to modulate cell behavior. | A ubiquitous component of the basement membrane. The sheet-like matrix is found in close proximity to epithelial, muscle, and nerve cells. Plays a role in the regulation of cell growth, differentiation, and tissue formation. | A ubiquitous component of the basement membrane. The sheet-like matrix is found in close proximity to epithelial, muscle and nerve cells. Plays a role in the regulation of cell growth, differentiation, and tissue formation. | Found in whole placenta, amnion, chorion, and cornea. Suitable as a thin coating on tissue culture surfaces to study Collagen V effects on cell behavior. | A large, multidomain ECM. Its heterotrimeric chains assemble into microfibrillar networks via tetramerization and end-to-end association. Generally used as a coating but may also be added to cell culture media. |
Protein Concentration | 0.9-1.1 mg/mL in 10 mM Acetic acid | 0.5-1 mg/mL, frozen in 10 mM Acetic acid | 0.2-1 mg/mL, frozen in 0.05 M Hydrochloric acid | 0.8-1 mg/mL, frozen in 10 mM Acetic acid | 0.3-0.5 mg/mL frozen in 1 M Sodium Chloride, 1.25 mM Tris, pH 8.0 |
Shelf Life | 2 years from date of manufacture. Date of expiration is located on lot-specific certificate of analysis. | 2.5 years from date of manufacture. Date of expiration is located on lot-specific certificate of analysis. | 2 years from date of manufacture. Date of expiration is located on lot-specific certificate of analysis. | 2 years from date of manufacture. Date of expiration is located on lot-specific certificate of analysis. | 1.5 year from date of manufacture. Date of expiration is located on lot-specific certificate of analysis. |
BioCoat Options | Custom coating options available | Custom coating options available | Multiwell Plates: 6-well, 24-well, 96-well Dishes: 35 mm, 60 mm, 100 mm Flasks: T-25, T-75, T-175 Culture Slides: 4- well and 8-well Inserts: for 6-well and 24-well plates Custom coating options available | Custom coating options available | Custom coating options available |