ELISA Microplates | Drug Discovery with ELISA Plates | Corning

Enhance accuracy, sensitivity, and specificity with ELISA microplates from Corning.

Corning® ELISA microplates are ideal for biochemical and cell-based assays designed to identify and quantify protein species. ELISA plate products are used in a wide range of immunodiagnostic and DNA-based diagnostic test kits. They may also be used for cell-based ELISAs, an immunocytochemistry method to quantify target protein or post-translational modifications of the target protein in cultured cells.

Corning is a leader in manufacturing high-quality, high-performance ELISA microplates and 1 x 8  Stripwell™ microplates for in vitro diagnostic assays. Our ELISA microplates have superior lot-to-lot and intra-well consistency for reproducible and reliable results. ELISA microplates enable a common laboratory procedure to be carried out on multiple samples simultaneously. Popular ELISA plate formats include 8-well strips, 96-well microplates and 384-well microplates.

ELISA: Surface Chemistries for Every Assay

Featured ELISA Plate Resources

ELISA Microplates for Biochemical and Cell-based Applications

videoplayicon

×

Wide Range of ELISA Microplates

Available in clear, black, or white polystyrene to suit various detection methods: absorbance, fluorescence, or luminescence. Watch the video and learn more.

Watch Now

Corning® ELISA Microplates for Biochemical and Cell-based Applications Brochure

Corning ELISA Microplates for Biochemical and Cell-based Applications

ELISA products are used in a wide range of immunodiagnostic (antigen/antibody) and DNA-based diagnostic test kits. Available in popular formats: 8-well strips, 96-well microplates, and 384-well microplates.

Learn More

ELISA Workflow Guide

ELISA Workflow Guide

This guide provides an overview of the tools you’ll need at each stage of the ELISA workflow, as well as a few tips for choosing the optimal microplate for your particular assay.

Read More

Support

Related Products