Microwave Interconnect Solutions | Corning
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
We offer a series of high-precision, high-performance mini connectors used in aerospace and defense, telecommunications, test and measurement, and wireless applications.

Microwave Solutions

Meeting Your Demanding Requirements

Unparalleled Quality

Your Network Benefits from Our Commitment

Total Quality for Your Microwave Network

Corning has set the standard for quality in its manufacturing processes and customer relationships, and that dedication to quality is apparent in our microwave product line. What does that mean to you? Our microwave customers can be assured that every aspect of their interaction, from initial contact to final product manufacturing, is treated with the same commitment to quality that has set us apart in the industry for years.

High Precision

Build a Network for the Future

High-Precision Products Build a Network for the Future

In the demanding applications where our microwave products are used, precision is paramount. A thousandth of an inch can mean the difference in the longevity and reliability of your network. Our microwave products feature tight tolerances of up to .003 in., so you are able to design our products into a network that will last for years to come.

Superior Performance

Ultimate Performance for Every Application

High Performance for Every Network Application

Our coaxial push-on interconnects offer superior performance for frequencies from DC up to 65 GHz. Whatever your application, be it defense, test and measurement, or wireless, our connector product families provide the performance you need in a small, user-friendly package.

Product Customization

Unique Designs for Unique Applications

Providing Custom Designs for Your Network

Microwave applications are often unique, and we understand that our customers may have a unique application that requires a special design. We support custom designs with a dedicated team of engineers, technicians, and machinists ready to define your requirements and customize a unique design. Let us share our design and manufacturing expertise to make your deployment a success.

GPO® Interconnect Series

GPO® Interconnect Series

Our GPO® interconnect series offers a blind mate interconnect that has a center-to-center spacing of 0.17 in and weighs just .17 g. This series is designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change to ensure high performance in high-stress environments. Within this series, we also offer adapters available to SMA, 2.4 mm, and 2.92 mm. 

GPO® Spec Sheet >

Learn More

GPPO® Interconnect Series

GPPO® Interconnect Series

Our GPPO® interconnect series offers a blind mate interconnect that has a center-to-center spacing of 0.135 in and weighs just  .09 g. This series is designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio  (VSWR) change to ensure high performance in high-stress  environments. Within this series, we also offer adapters available to SMA, 2.4 mm, and 1.85 mm.

GPPO® Spec Sheet >

Learn More

G3PO™ Interconnect Series

G3PO™ Interconnect Series

Our G3PO™ interconnect series offers a blind mate interconnect that has a center-to-center spacing of 0.085 in and weighs just .20 mg. This series is designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change to ensure high performance in high-stress environments. Within this series, we also offer adapters available to SMA , 2.4 mm, and 1.85 mm.

G3PO™ Spec Sheet >

Learn More

G4PO™ Interconnect Series

G4PO™ Interconnect Series

Our G4PO™ interconnect series offers a blind mate interconnect that has a center-to-center spacing of 0.070 in and weighs just 5.0 mg. This series is designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change to ensure high performance in high-stress environments. Within this series, we also offer adapters available to SMA, 1.85 mm, and 2.92 mm.

G4PO™ Spec Sheet >

Learn More

More Product Resources

More Product Resources

Timeline

Need Assistance With Microwave Connectivity

Do you have questions about microwave technology or want more information about the products that would work best in your installation. Contact us and let one of our experienced technical resources answer your questions.

Thank you for your request

One of our experince technical resources will respond shortly with the answer to your question.